Variants BALDOR 284TS
Specifications
Others | |
---|---|
Net weight: | 110 kg |
Colour/Type: | Black |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 284TS |
Technical | |
---|---|
Shaft diameter: | 41.2 mm |
Length of shaft end: | 76.2 mm |
Cooling: | ODP |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 18.7 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.00 |
Rated current: | 56/28 A |
Load current: | 56/28 A |
Rated speed: | 3525 rpm |
Number of poles: | 2 |
Insulation class (IEC 85): | H |
Motor protec: | NONE |
Tropic protec: | no |
Product name: | BALDOR 284TS |
Product No: | 84Z03829 |
EAN number: | 5700396125640 |
Price: |