Variants BALDOR 284TS
Specifications
Others | |
---|---|
Net weight: | 96 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | 284TS |
Technical | |
---|---|
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 15 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Service factor: | 1.15 |
Rated current: | 18.4 A |
Rated speed: | 3540 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 54 Dust/Splashing |
Motor protec: | NONE |
Tropic protec: | no |
Product name: | BALDOR 284TS |
Product No: | 84Z04207 |
EAN number: | 5700832161577 |
Price: |