Variants BALDOR 284TS
Specifications
Others | |
---|---|
Net weight: | 129 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | 284TS |
Technical | |
---|---|
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | BALDOR |
IE Efficiency class: | NEMA Energy / IE2 60Hz / NRC |
Rated power - P2: | 15 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.15 |
Rated current: | 49-46/23 A |
Load current: | 58-52/26 A |
Rated speed: | 3525 rpm |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Product name: | BALDOR 284TS |
Product No: | 84Z04921 |
EAN number: | 5700319721164 |
Price: |