Variants BALDOR 286TS
Specifications
Others | |
---|---|
Net weight: | 382 kg |
Colour/Type: | Black |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 286TS |
Technical | |
---|---|
Shaft diameter: | 41.2 mm |
Length of shaft end: | 79.4 mm |
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 22 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.15 |
Rated current: | 66/33 A |
Load current: | 76/38 A |
Rated speed: | 3450 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 54 Dust/Splashing |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | BALDOR 286TS |
Product No: | 84Z04343 |
EAN number: | 5700836752955 |
Price: |