Variants BALDOR 286TS
Specifications
Others | |
---|---|
Net weight: | 222 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 286TS |
Technical | |
---|---|
Shaft diameter: | 41 mm |
Length of shaft end: | 76 mm |
Electrical data | |
---|---|
Motor type: | BALDOR |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 22 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.00 |
Rated current: | 68/34 A |
Load current: | 68/34 A |
Rated speed: | 3525 rpm |
Efficiency: | IE3 91.7% |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | PTO |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | BALDOR 286TS |
Product No: | 84Z06130 |
EAN number: | 5712605697299 |
Price: |