Variants BALDOR 324TS
Specifications
Others | |
---|---|
Net weight: | 172 kg |
Colour/Type: | Black |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 324TS |
Technical | |
---|---|
Shaft diameter: | 47.6 mm |
Length of shaft end: | 95.2 mm |
Cooling: | ODP |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 37 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 230/460 V |
Service factor: | 1.0 |
Rated current: | 112/56 A |
Rated speed: | 3540 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 54 Dust/Splashing |
Insulation class (IEC 85): | H |
Motor protec: | PTO |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | BALDOR 324TS |
Product No: | 84Z04489 |
EAN number: | 5700311297582 |
Price: |