Variants BALDOR 324TS
Specifications
Others | |
---|---|
Net weight: | 194 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Flange size for motor: | 324TS |
Technical | |
---|---|
Shaft diameter: | 47.6 mm |
Length of shaft end: | 88.9 mm |
Cooling: | ODP |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 45 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208 V |
Service factor: | 1.15 |
Rated current: | 147 A |
Load current: | 167 A |
Rated speed: | 3540 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 22 >12.5mm/Drip+tilt |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | BALDOR 324TS |
Product No: | 84Z05382 |
EAN number: | 5710628503719 |
Price: |