Variants BALDOR 56C
Specifications
Others | |
---|---|
Net weight: | 22 kg |
Colour/Type: | Black |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 56C |
Technical | |
---|---|
Shaft diameter: | 16 mm |
Length of shaft end: | 48 mm |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 0.55 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115/230 V |
Service factor: | 1.00 |
Load current: | 1.3/0.65 A |
Rated speed: | 3450 rpm |
Number of poles: | 2 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Product name: | BALDOR 56C |
Product No: | 84Z04033 |
EAN number: | 5700395217780 |
Price: |