Variants BALDOR 56C
Specifications
Others | |
---|---|
Net weight: | 7 kg |
Colour/Type: | Black |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 56C |
Technical | |
---|---|
Shaft diameter: | 15.9 mm |
Length of shaft end: | 47.8 mm |
Cooling: | TEFC |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 0.37 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.25 |
Rated current: | 2,6-2,00/1,00 A |
Load current: | 2.4/1.2 A |
Rated speed: | 3450 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | B |
Motor protec: | NONE |
Product name: | BALDOR 56C |
Product No: | 84Z04729 |
EAN number: | 5700314832827 |
Price: |