Variants BALDOR 56C
Specifications
Others | |
---|---|
Net weight: | 20 kg |
Colour/Type: | Black |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange size for motor: | 56C |
Technical | |
---|---|
Shaft diameter: | 16 mm |
Length of shaft end: | 48 mm |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | BALDOR |
Rated power - P2: | 0.75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Service factor: | 1.00 |
Rated current: | 1.3 A |
Load current: | 1.3 A |
Rated speed: | 3450 rpm |
Motor efficiency at full load: | 75.5 % |
Number of poles: | 2 |
Insulation class (IEC 85): | B |
Motor protec: | NONE |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | NEMA type C |
Product name: | BALDOR 56C |
Product No: | 84Z05319 |
EAN number: | 5710627211448 |
Price: |