Variants SIEMENS 180M
Specifications
Others | |
---|---|
Net weight: | 180 kg |
Colour/Type: | NCS 9000 gloss 40+-10 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 48 mm |
Length of shaft end: | 110 mm |
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE2 |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 40,0-35,5/23,0-21,0 A |
Starting current: | 720-720 % |
Cos phi - power factor: | 0.88 |
Rated speed: | 2955 rpm |
Rated full-load torque: | 71-71 Nm |
Locked-rotor torque: | 250-250 % |
Breakdown torque: | 340-340 % |
Moment of inertia: | 0.086 kg m² |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Thermal protec: | external |
R1: | 0.3 ohm |
R2: | 0.3 ohm |
R3: | 0.3 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Cos phi 1/2: | 0.78-0.78 |
Cos phi 3/4: | 0.85-0.85 |
Product name: | SIEMENS 180M |
Product No: | 98062722 |
EAN number: | 5710628338311 |
Price: |