Variants TOSHIBA 112M
Specifications
Others | |
---|---|
Colour/Type: | GREEN |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FT130 |
Technical | |
---|---|
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | TOSHIBA |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200D V |
Rated current: | 11.2 A |
Starting current: | 776 % |
Cos phi - power factor: | 0.90 |
Rated speed: | 2905 rpm |
Locked-rotor torque: | 238 % |
Breakdown torque: | 261 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 44 >1mm/Splashing |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM B14/V18 |
Product name: | TOSHIBA 112M |
Product No: | 98596884 |
EAN number: | 5711497916198 |
Price: |