Variants TOSHIBA 132S
Specifications
Others | |
---|---|
Colour/Type: | GREEN |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Cooling: | IC 411 |
Electrical data | |
---|---|
Motor type: | TOSHIBA |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400D V |
Rated current: | 14.1 A |
Cos phi - power factor: | 0.87 |
Rated speed: | 2920 rpm |
Locked-rotor torque: | 334 % |
Breakdown torque: | 398 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 44 >1mm/Splashing |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | TOSHIBA 132S |
Product No: | 98596897 |
EAN number: | 5711497916327 |
Price: |