Variants VEM 180M
Specifications
Others | |
---|---|
Net weight: | 165 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF300 |
Technical | |
---|---|
Shaft diameter: | 48 mm |
Length of shaft end: | 110 mm |
Electrical data | |
---|---|
Motor type: | VEM |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D V |
Rated current: | 37.5 A |
Cos phi - power factor: | 0.92 |
Rated speed: | 2935 rpm |
Moment of inertia: | 0.105 kg m² |
Efficiency: | 92% |
Motor efficiency at full load: | 92-92 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 65 (Protect.water jets/ingess) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V1 |
Product name: | VEM 180M |
Product No: | 96508256 |
EAN number: | 5700396431239 |
Price: |