Variants VEM 225M
Specifications
Others | |
---|---|
Net weight: | 360 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FF400 |
Technical | |
---|---|
Shaft diameter: | 55 mm |
Length of shaft end: | 110 mm |
Electrical data | |
---|---|
Motor type: | VEM |
Rated power - P2: | 28 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D V |
Rated current: | 47.5 A |
Cos phi - power factor: | 0.91 |
Rated speed: | 2970 rpm |
Moment of inertia: | 0.2656 kg m² |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V1 |
Product name: | VEM 225M |
Product No: | 96508252 |
EAN number: | 5700396428895 |
Price: |