Variants VEM 71
Specifications
Others | |
---|---|
Net weight: | 7 kg |
Colour/Type: | Black |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | FT85 |
Technical | |
---|---|
Shaft diameter: | 14 mm |
Length of shaft end: | 30 mm |
Electrical data | |
---|---|
Motor type: | VEM |
Rated power - P2: | 0.37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400D/690Y V |
Rated current: | 0.97/0.56 A |
Cos phi - power factor: | 0.84 |
Rated speed: | 2740 rpm |
Moment of inertia: | 0.0003 kg m² |
Efficiency: | 67% |
Motor efficiency at full load: | 67-67 % |
Motor efficiency at 3/4 load: | 70-70 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | no |
Mount. design. acc. IEC 34-7: | IM V18 |
Product name: | VEM 71 |
Product No: | 96639339 |
EAN number: | 5700835705204 |
Price: |