Variants MP 1
Specifications
Others | |
---|---|
Net weight: | 2.5 kg |
Gross weight: | 7.4 kg |
Shipping volume: | 0.01 m³ |
Motor liquid: | DEMINERALIZE |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 35 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | Rp 3/4 |
Minimum borehole diameter: | 50 mm |
Maximum installation depth: | 90 m |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Electrical data | |
---|---|
Power input - P1: | 1300 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220 V |
Rated current: | 10 A |
Enclosure class (IEC 34-5): | IP58 |
Insulation class (IEC 85): | F |
Thermal protec: | internal |
Length of cable: | 60 m |
Product name: | MP 1 |
Product No: | 1A105603 |
EAN number: | 5700391176913 |
Price: |