Variants MS 3
Specifications
Others | |
---|---|
Net weight: | 3.5 kg |
Liquid | |
---|---|
Max liquid t at 0.15 m/sec: | 35 °C |
Installation | |
---|---|
Maximum ambient pressure: | 15 bar |
Technical | |
---|---|
Approvals on motor nameplate: | CE,UL,CUL |
Model: | D |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Controls | |
---|---|
CU 300/CU 301: | no communication possible |
Electrical data | |
---|---|
Motor type: | MS3 |
Power input - P1: | 1.02 kW |
Rated power - P2: | 0.7 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 200-240 V |
Rated current: | 5.2 A |
Power factor: | 1.00 |
Rated speed: | 10700 rpm |
Moment of inertia: | 1080000 kg m² |
Axial load max: | 100 kg |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | Y |
Thermal protec: | internal |
Product name: | MS 3 |
Product No: | 96160570 |
EAN number: | 5700399333431 |
Price: |