Variants MS 4000
Specifications
Others | |
---|---|
Net weight: | 18 kg |
Liquid | |
---|---|
Max liquid t at 0.15 m/sec: | 40 °C |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Motor diameter: | 4 inch |
Staybolt: | M8 |
Technical | |
---|---|
Shaft seal for motor: | HM/CER |
Approvals on nameplate: | CE,EAC |
Model: | B |
Motor version: | T40 |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS4000 |
Rated power - P2: | 3 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380 V |
Voltage tolerance: | +5/-15 % |
Rated current: | 8.8 A |
Starting current: | 490 % |
Cos phi - power factor: | 0.77 |
Rated speed: | 2870 rpm |
Locked-rotor torque: | 180 % |
Moment of inertia: | 0.0017 kg m² |
Axial load max: | 450 kg |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
R: | 5.10 ohm |
Product name: | MS 4000 |
Product No: | 79085508 |
EAN number: | 5700390647407 |
Price: |