Variants MS 4000R
Specifications
Others | |
---|---|
Net weight: | 22 kg |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Motor diameter: | 4 inch |
Staybolt: | 5/16-24 UNF |
Technical | |
---|---|
Shaft seal for motor: | SIC/SIC |
Approvals on nameplate: | CE,EAC,CSA |
Model: | B |
Motor version: | T40 |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4539 |
: | AISI 904 L |
Electrical data | |
---|---|
Motor type: | MS4000 |
Rated power - P2: | 3.7 kW |
KVA code: | J |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Voltage tolerance: | +6/-10 % |
Service factor: | 1.15 |
Rated current: | 6.9 A |
Maximum current consumption: | 6.9 A |
Starting current: | 590 % |
Cos phi - power factor: | 0.80 |
Rated speed: | 3470 rpm |
Locked-rotor torque: | 190 % |
Moment of inertia: | 0.0022 kg m² |
Axial load max: | 450 kg |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
R: | 7.10 ohm |
Product name: | MS 4000R |
Product No: | 97648372 |
EAN number: | 5710620190757 |
Price: |