Variants MS 402
Specifications
Liquid | |
---|---|
Max liquid t at 0.15 m/sec: | 40 °C |
Installation | |
---|---|
Maximum ambient pressure: | 15 bar |
Motor diameter: | 4 inch |
Staybolt: | 5/16-24 UNF |
Technical | |
---|---|
Shaft seal for motor: | LIPSEAL |
Approvals on nameplate: | CE,EAC,CSACOMP,UR |
Model: | B |
Motor version: | T40 |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS402 |
Motor type 1-phase: | RSIR |
Rated power - P2: | 1.1 kW |
KVA code: | L |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 230 V |
Voltage tolerance: | +10/-10 % |
Service factor: | 1.30 |
Rated current: | 13.1 A |
Maximum current consumption: | 13.1 A |
Starting current: | 620 % |
Cos phi - power factor: | 0.85 |
Rated speed: | 3450 rpm |
Rated full-load torque: | 4.07 Nm |
Locked-rotor torque: | 80 % |
Breakdown torque: | 200 % |
Moment of inertia: | 0.0008 kg m² |
Axial load max: | 350 kg |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | B |
Motor protec: | CONTACT |
Thermal protec: | internal |
Built-in temp. transmitter: | no |
R a: | 1.88 ohm |
Product name: | MS 402 |
Product No: | 79952105 |
EAN number: | 5700390663056 |
Price: |