Variants MS6000REST40
Specifications
Others | |
---|---|
Net weight: | 78 kg |
Liquid | |
---|---|
Max liquid t at 0.15 m/sec: | 40 °C |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Motor diameter: | 6 inch |
Staybolt: | 1/2-20 UNF |
Technical | |
---|---|
Shaft seal for motor: | SIC/SICFKM |
Approvals on nameplate: | CE,GOST2 |
CE approved (Yes/No): | Y |
ACS approved (Yes/No): | Không |
DM 174 approved (Yes/No): | Non |
Model: | C |
Motor version: | T40 |
Materials | |
---|---|
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4539 |
: | AISI 904 L |
Electrical data | |
---|---|
Motor type: | MS6000 |
Rated power - P2: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 500-525 V |
Voltage tolerance: | +6/-10 % |
Rated current: | 50.5-50.0 A |
Starting current: | 520-560 % |
Cos phi - power factor: | 0.86-0.82 |
Rated speed: | 2870-2880 rpm |
Rated full-load torque: | 100 Nm |
Locked-rotor torque: | 160-180 % |
Breakdown torque: | 260-300 % |
Moment of inertia: | 0.0125 kg m² |
Axial load max: | 27 kN |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
R: | 0.617 ohm |
Product name: | MS6000REST40 |
Product No: | 78185620 |
EAN number: | 5700390618643 |
Price: |