Variants CRK 16-100/10 A-W-A-AUUV
Specifications
Others | |
---|---|
Net weight: | 45 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection: | Rp 2 |
Flange size for motor: | FF300 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Stages: | 10 |
Impellers: | 10 |
Primary shaft seal: | AUUV |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Pump head: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 160M |
Rated power - P2: | 15 kW |
Power (P2) required by pump: | 15 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 D/660-690 Y V |
Rated current: | 27,5-22,0/15,8-15,4 A |
Starting current: | 600-910 % |
Cos phi - power factor: | 0.92-0.90 |
Rated speed: | 3520-3555 rpm |
Motor efficiency at full load: | 89.5-91.0 % |
Motor efficiency at 3/4 load: | 90.0-90.5 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81D15326 |
Product name: | CRK 16-100/10 A-W-A-AUUV |
Product No: | 33900928 |
EAN number: | 5700390470678 |
Price: |