Variants CRK 16-120/8 A-W-I
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pipe connection: | Rp 2 |
Flange size for motor: | FF265 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 267 l/min |
Rated head: | 92.6 m |
Stages: | 12 |
Impellers: | 8 |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Pump head: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Power (P2) required by pump: | 7.5 kW |
Product name: | CRK 16-120/8 A-W-I |
Product No: | 33910026 |
EAN number: | 5700395033502 |
Price: |