Variants CRK 4-20/2 A-W-I-AUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pipe connection: | Rp 1 1/4 |
Flange size for motor: | FT100 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 100 l/min |
Rated head: | 20.7 m |
Stages: | 2 |
Impellers: | 2 |
Primary shaft seal: | AUUV |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Pump head: | Stainless steel |
: | DIN W.-Nr. 14.401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Power (P2) required by pump: | 0.75 kW |
Product name: | CRK 4-20/2 A-W-I-AUUV |
Product No: | 41910062 |
EAN number: | 5700390753382 |
Price: |