Variants CRK 8-200/18 A-W-A
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pipe connection: | Rp 2 |
Flange size for motor: | FF265 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 158 l/min |
Rated head: | 156.6 m |
Stages: | 20 |
Impellers: | 18 |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Pump head: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power (P2) required by pump: | 7.5 kW |
Product name: | CRK 8-200/18 A-W-A |
Product No: | 42900002 |
EAN number: | 5700390428167 |
Price: |