Variants CRK 8-200/3 A-W-A-AUUV
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection: | Rp 2 |
Flange size for motor: | FT100 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Stages: | 20 |
Impellers: | 3 |
Primary shaft seal: | AUUV |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Pump head: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 80B |
IE Efficiency class: | IE2 |
Rated power - P2: | 1.1 kW |
Power (P2) required by pump: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 4.45/2.55 A |
Starting current: | 640-700 % |
Cos phi - power factor: | 0.84-0.76 |
Rated speed: | 2820-2860 rpm |
Motor efficiency at full load: | 82.8 % |
Motor efficiency at 3/4 load: | 84.5-82.5 % |
Motor efficiency at 1/2 load: | 84.5-81.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85D05105 |
Product name: | CRK 8-200/3 A-W-A-AUUV |
Product No: | 42900111 |
EAN number: | 5700390432058 |
Price: |