Variants MD.12.3.4
Specifications
Others | |
---|---|
Net weight: | 119 kg |
Danish VVS No.: | 154031212 |
Norwegian NRF no.: | 9045345 |
Liquid | |
---|---|
Liquid temperature range: | 0 °C .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | 80 |
Technical | |
---|---|
Maximum flow: | 13.9 l/s |
Max flow: | 13.9 l/s |
Head max: | 8.5 m |
Type of impeller: | VORTEX |
Maximum particle size: | 50 mm |
Approvals on nameplate: | EN 12050-1 |
Valve type: | FLAP VALVE |
Materials | |
---|---|
Impeller: | LURANYL |
Tank: | LDPE |
Gasket: | NBR |
Controls | |
---|---|
Type of control box: | LC221.2 |
Operation mode: | S3-50%,1MIN |
Electrical data | |
---|---|
Power input - P1: | 2 x 1.8 kW |
Rated power - P2: | 2 x 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
Voltage tolerance: | +10/-14 % |
Max starts per. hour: | 60 |
Rated current: | 2 X 3,6 A |
Cos phi - power factor: | 0.75 |
Rated speed: | 1430 rpm |
Motor efficiency at full load: | 82.1 % |
Number of poles: | 4 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | BIMETAL THERMAL SWITCH |
Thermal protec: | BIMETAL THERMAL SWITCH |
Motor cable: | 4 m |
Cable type: | H07 RN-F |
Type of cable plug: | CEE 3P+N+E |
Mains cable: | 1.5 m |
Cable size: | 4X1,5+2X1 |
Mains cable: | H05 VV-F |
Tank | |
---|---|
Total volume of tank(s): | 130 l |
Total effective volume of collecting tank at 180 mm inlet: | 49 l |
Total effective volume of collecting tank at 250 mm inlet: | 69 l |
Total effective volume of collecting tank at 315 mm inlet: | 86 l |
Product name: | MD.12.3.4 |
Product No: | 97901085 |
EAN number: | 5710626080854 |
Price: |