Variants MDV.80.80.75.2.61F/450.SL
Specifications
Others | |
---|---|
Net weight: | 365 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 30 °C |
Pump outlet: | 80 |
Pressure rating: | PN 10 |
Maximum installation depth: | 2 m |
Technical | |
---|---|
Maximum flow: | 18.1 l/s |
Max flow: | 18.1 l/s |
Head max: | 35.9 m |
Type of impeller: | VORTEX |
Maximum particle size: | 80 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Max. hydraulic efficiency: | 34 % |
Approvals: | CE,LGA,EAC |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-30A |
Impeller: | Cast iron |
: | EN 1561 EN-GJL-200 |
: | ASTM A48-30A |
Tank: | LDPE |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
Operation mode: | S3 50%, 1 MIN. |
Electrical data | |
---|---|
Power input - P1: | 2 x 8.8 kW |
Rated power - P2: | 2 x 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-240 V |
Voltage tolerance: | +6/-10 % |
Max starts per. hour: | 60 |
Rated current: | 24 A |
Rated current at 3/4 load: | 18.7 A |
Rated current at 1/2 load: | 14 A |
Starting current: | 191 A |
Rated current at no load: | 8.3 A |
Cos phi - power factor: | 0.86 |
Cos phi - p.f. at no load: | 0.08 |
Cos phi - p.f. at 3/4 load: | 0.82 |
Cos phi - p.f. at 1/2 load: | 0.74 |
Rated speed: | 3519 rpm |
Locked-rotor torque: | 40 Nm |
Breakdown torque: | 85 Nm |
Moment of inertia: | 0.0146 kg m² |
Motor efficiency at full load: | 90.1 % |
Motor efficiency at 3/4 load: | 90.8 % |
Motor efficiency at 1/2 load: | 90.3 % |
Number of poles: | 2 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | THERMAL SWITCH |
Length of cable: | 10 m |
Cable type: | SEOOW 600V |
Type of cable plug: | NO PLUG |
Tank | |
---|---|
Total volume of tank(s): | 900 l |
Total effective volume of collecting tank at 180 mm inlet: | 120 l |
Total effective volume of collecting tank at 250 mm inlet: | 240 l |
Product name: | MDV.80.80.75.2.61F/450.SL |
Product No: | 97783267 |
EAN number: | 5710624565964 |
Price: |