Variants MOG.12.1.2
Specifications
Others | |
---|---|
Danish VVS No.: | 154032012 |
Norwegian NRF no.: | 9045333 |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Technical | |
---|---|
Maximum flow: | 5 l/s |
Max flow: | 5 l/s |
Head max: | 20.5 m |
Type of impeller: | GRINDER SYSTEM |
Maximum particle size: | 50 mm |
Materials | |
---|---|
Gasket: | SIC/SIC |
Controls | |
---|---|
Type of control box: | LC221.1 |
Operation mode: | S3-35% 1MIN |
Electrical data | |
---|---|
Power input - P1: | 1.8 kW |
Rated power - P2: | 1.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 60 |
Rated current: | 8.2 A |
Cos phi - power factor: | 0.99 |
Rated speed: | 2820 rpm |
Motor efficiency at full load: | 73 % |
Number of poles: | 2 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | THERMAL SWITCH |
Motor cable: | 10 m |
Cable type: | H07 RN-F |
Type of cable plug: | SCHUKO |
Mains cable: | 1.5 m |
: | H05 VV-F |
Tank | |
---|---|
Total volume of tank(s): | 93 l |
Total effective volume of collecting tank at 180 mm inlet: | 23 l |
Total effective volume of collecting tank at 250 mm inlet: | 37 l |
Total effective volume of collecting tank at 315 mm inlet: | 50 l |
Product name: | MOG.12.1.2 |
Product No: | 97901126 |
EAN number: | 5710626081264 |
Price: |