Variants NBG 65-50-125/130 AF2NBAQE
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 39 kg |
Gross weight: | 49 kg |
Shipping volume: | 0.134 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 50 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Pump housing with feet: | Yes |
Support block: | N |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 1400 rpm |
Rated flow: | 22.3 m³/h |
Rated head: | 4.102 m |
Actual impeller diameter: | 130 mm |
Nominal impeller diameter: | 125 |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | EN 1.4408 |
: | ASTM CF8M |
Wear ring: | Graflon |
Flange: | Cast iron |
: | EN-GJS-500-7 |
: | ASTM 70-50-05 |
Impeller: | Stainless steel |
: | EN 1.4408 |
: | ASTM CF8M |
Shaft: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | N |
Code for rubber: | E |
Controls | |
---|---|
Frequency converter: | NONE |
Pressure sensor: | N |
Electrical data | |
---|---|
Motor type: | 71B |
IE Efficiency class: | IE2 |
Rated power - P2: | 0.37 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 1,80-1,83/1,04-1,06 A |
Starting current: | 390-430 % |
Cos phi - power factor: | 0.78-0.69 |
Rated speed: | 1390-1410 rpm |
Efficiency: | IE2 72,8% - IE2 73,1% |
Motor efficiency at full load: | 72.8-73.1 % |
Motor efficiency at 3/4 load: | 75.6 % |
Motor efficiency at 1/2 load: | 73.8 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 99957665 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | NBG 65-50-125/130 AF2NBAQE |
Product No: | 97787853 |
EAN number: | 5710624737958 |
Price: |