Variants NBG 65-50-160/172 AE2ASBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 90 kg |
Gross weight: | 98 kg |
Shipping volume: | 0.15 m³ |
Sales region: | Australia |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Pipe connection standard: | Table E AS 2129 |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 50 |
Pipe connection standard: | Table E AS 2129 |
Pressure rating for connection: | PN 16 |
Support block: | NO |
Connect code: | E2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2926 rpm |
Rated flow: | 43.8 m³/h |
Rated head: | 38.8 m |
Maximum head: | 16 m |
Actual impeller diameter: | 172 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Wear ring: | Bronze (CuSn10) |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 132SB |
IE Efficiency class: | IE2 |
Rated power - P2: | 7.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 14,8-13,6/8,50-8,10 A |
Starting current: | 780-910 % |
Cos phi - power factor: | 0.89-0.88 |
Rated speed: | 2920-2930 rpm |
Efficiency: | IE2 88,1% |
Motor efficiency at full load: | 88.1 % |
Motor efficiency at 3/4 load: | 90.5 % |
Motor efficiency at 1/2 load: | 91 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 87360232 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | NBG 65-50-160/172 AE2ASBQQE |
Product No: | 96770631 |
EAN number: | 5700839067766 |
Price: |