Variants NBG 80-50-315/277 AFASBAQE
Specifications
Others | |
---|---|
Net weight: | 126 kg |
Gross weight: | 135 kg |
Shipping volume: | 0.391 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 50 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN16 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1445 rpm |
Rated flow: | 37.1 m³/h |
Rated head: | 22.2 m |
Maximum head: | 16 m |
Actual impeller diameter: | 277 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BAQE |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 112MB |
IE Efficiency class: | IE1 |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-415 Y V |
Rated current: | 15.4/8.90 A |
Starting current: | 660-720 % |
Cos phi - power factor: | 0.82-0.76 |
Rated speed: | 1440-1450 rpm |
Efficiency: | IE1 86,5% |
Motor efficiency at full load: | 86.5-87 % |
Motor efficiency at 3/4 load: | 88 % |
Motor efficiency at 1/2 load: | 88-86.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 87302328 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | NBG 80-50-315/277 AFASBAQE |
Product No: | 95105277 |
Price: |