Variants NBG 80-50-315/344 AFASBAQE
Specifications
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 50 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN16 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2975 rpm |
Maximum head: | 16 m |
Actual impeller diameter: | 344 mm |
Shaft seal arrangement: | Single |
Code for shaft seal: | BAQE |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Material code: | A |
Product name: | NBG 80-50-315/344 AFASBAQE |
Product No: | 95105985 |
Price: |