Variants NBG 80-65-160/167 AF2LSBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 162 kg |
Gross weight: | 201 kg |
Shipping volume: | 0.512 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 65 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2936 rpm |
Rated flow: | 88.5 m³/h |
Rated head: | 33.4 m |
Maximum head: | 16 m |
Actual impeller diameter: | 167 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | 14.517 |
: | CD4MCuN |
Wear ring: | EN 1.4517 / CD4MCuN |
Impeller: | Stainless steel |
: | 14.517 |
: | CD4MCuN |
Material code: | L |
Electrical data | |
---|---|
Motor type: | 160MB |
IE Efficiency class: | IE2 |
Rated power - P2: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D/660-690Y V |
Rated current: | 21,2-19,6/12,2-11,6 A |
Starting current: | 660-780 % |
Cos phi - power factor: | 0.90-0.88 |
Rated speed: | 2930-2940 rpm |
Efficiency: | IE2 89,4% |
Motor efficiency at full load: | 89.4 % |
Motor efficiency at 3/4 load: | 92.5 % |
Motor efficiency at 1/2 load: | 93 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 87410028 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBG 80-65-160/167 AF2LSBQQE |
Product No: | 97779638 |
Price: |