Variants NBGE 100-80-125/121 AFASBAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 66 kg |
Gross weight: | 74 kg |
Shipping volume: | 0.184 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-2 |
Size of inlet connection: | DN 100 |
Size of outlet connection: | DN 80 |
Pipe connection standard: | EN 1092-2 |
Pressure rating for connection: | PN 16 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1680 rpm |
Rated flow: | 61.2 m³/h |
Rated head: | 4.2 m |
Maximum head: | 16 m |
Actual impeller diameter: | 121 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BAQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | A48-30 B |
Material code: | A |
Electrical data | |
---|---|
IE Efficiency class: | IE2 - IE3 |
Rated power - P2: | 1.1 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 2.80-2.30 A |
Cos phi - power factor: | 0.71-0.82 |
Rated speed: | 180-1740 rpm |
Efficiency: | IE3 84,1% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 86906128 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | NBGE 100-80-125/121 AFASBAQE |
Product No: | 95107004 |
Price: |