Variants NBGE 65-40-250/230 AF2KBQQE
Specifications
Can\'t find the variants that fits your need?
Try our configure tool to find the variant to fit your specifications.
Try our configure tool to find the variant to fit your specifications.
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 199 kg |
Gross weight: | 221 kg |
Shipping volume: | 0.509 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 40 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Pump housing with feet: | No |
Support block: | N |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2930 rpm |
Rated flow: | 57.59 m³/h |
Rated head: | 60.94 m |
Actual impeller diameter: | 230 mm |
Nominal impeller diameter: | 250 |
Shaft seal arrangement: | Single |
Shaft diameter: | 32 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | EN 1.4408 |
: | ASTM CF8M |
Wear ring: | Stainless steel |
Flange: | Cast iron |
: | EN-GJS-500-7 |
: | ASTM 70-50-05 |
Impeller: | Stainless steel |
: | EN 1.4408 |
: | ASTM CF8M |
Shaft: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Material code: | K |
Code for rubber: | E |
Controls | |
---|---|
Control panel: | Standard |
Function Module: | PUMP I/O |
Frequency converter: | Built-in |
Pressure sensor: | N |
Electrical data | |
---|---|
IE Efficiency class: | IE3 |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 30.0-26.0 A |
Cos phi - power factor: | 0.91-0.86 |
Rated speed: | 480-3540 rpm |
Efficiency: | IE3 91,9% |
Motor efficiency at full load: | 91.9 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85901265 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBGE 65-40-250/230 AF2KBQQE |
Product No: | 97787407 |
EAN number: | 5710624719480 |
Price: |