Variants NBGE 65-50-160/144 A-F-L-BQQE
Specifications
Others | |
---|---|
Net weight: | 97 kg |
Gross weight: | 104 kg |
Shipping volume: | 0.184 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 50 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2860 rpm |
Rated flow: | 34.7 m³/h |
Rated head: | 23.9 m |
Actual impeller diameter: | 144 mm |
Nominal impeller diameter: | 160 |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | 1.4517 |
: | 1.4517 |
Impeller: | Stainless steel |
: | CD4MCuN |
: | CD4MCuN |
Material code: | L |
Electrical data | |
---|---|
IE Efficiency class: | IE3 |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 8.10-6.60 A |
Cos phi - power factor: | 0.94-0.92 |
Rated speed: | 360-3530 rpm |
Efficiency: | IE3 88,1% |
Motor efficiency at full load: | 88.1 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 87771079 |
Mount. design. acc. IEC 34-7: | IM V1/B5 |
Product name: | NBGE 65-50-160/144 A-F-L-BQQE |
Product No: | 97787377 |
Price: |