Variants NBGE 65-50-160/177 AF2KSBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 169 kg |
Gross weight: | 191 kg |
Shipping volume: | 0.509 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Pipe connection standard: | EN 1092-1 |
Size of inlet connection: | DN 65 |
Size of outlet connection: | DN 50 |
Pipe connection standard: | EN 1092-1 |
Pressure rating for connection: | PN 16 |
Support block: | NO |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2930 rpm |
Rated flow: | 45.9 m³/h |
Rated head: | 41.3 m |
Maximum head: | 16 m |
Actual impeller diameter: | 177 mm |
Shaft seal arrangement: | Single |
Shaft diameter: | 24 mm |
Code for shaft seal: | BQQE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A |
Bearing design: | Standard |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | 14.408 |
: | CF8M |
Wear ring: | EN 1.4517 / CD4MCuN |
Impeller: | Stainless steel |
: | 14.408 |
: | CF8M |
Material code: | K |
Controls | |
---|---|
Control panel: | Standard |
Function Module: | PUMP I/O |
Electrical data | |
---|---|
IE Efficiency class: | IE3 |
Rated power - P2: | 11 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 22.5-18.8 A |
Cos phi - power factor: | 0.90-0.90 |
Rated speed: | 480-3540 rpm |
Efficiency: | IE3 91,2% |
Motor efficiency at full load: | 91.2 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | YES |
Motor No: | 85901264 |
Mount. design. acc. IEC 34-7: | IM B35 |
Product name: | NBGE 65-50-160/177 AF2KSBQQE |
Product No: | 97787382 |
EAN number: | 5710624717424 |
Price: |