- Max flow
- 1401 m³/h
- Head max
- 177 m
- Liquid temperature
- -25 .. 120 °C
- p max
- 16 bar
Customisable NK end-suction power for demanding applications
Grundfos NK end-suction long-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a multi-purpose pump suitable for a variety of demanding applications, the NK/NKG ensures reliable and effective supply.
The long-coupled pump design offers easy service because of the spacer coupling. The NK pump has main dimensions designed to the EN733 standard, and all Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.