Variants NK 50-160/167 Y1-F-A-E-GQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 40 kg |
Gross weight: | 51 kg |
Shipping volume: | 0.091 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 60 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 65 |
Pump outlet: | DN 50 |
Pressure rating: | PN 16 |
Wear ring(s): | neckring(s) |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 87.4 m³/h |
Rated head: | 32.6 m |
Actual impeller diameter: | 167 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | GQQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | Y1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | Bronze (CuSn10) |
Electrical data | |
---|---|
Power (P2) required by pump: | 11 kW |
Lubricant type: | Grease |
Product name: | NK 50-160/167 Y1-F-A-E-GQQE |
Product No: | 97789136 |
EAN number: | 5710624776834 |
Price: |