- Max flow
- 509 m³/h
- Head max
- 162 m
- Liquid temperature
- -25 .. 120 °C
- p max
- 16 bar
Powerful NKE end-suction pumps for demanding applications
Grundfos NKE end-suction long-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a pump for demanding applications where flow requirements vary, the NKE is available with a permanent magnet MGE motor up to 11 kW with built-in variable frequency drive and IE5 efficiency to keep efficiency high at all times.
Easy to service because of the spacer coupling, the NKE long-coupled pump design has main dimensions according to the EN733 standard. Our end-suction pumps are all tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.