Variants NKE 40-160/162 S2A1F2BV-SBQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 106 kg |
Gross weight: | 167 kg |
Shipping volume: | 0.674 m³ |
Config. file no: | 99536285 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 50 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 65 |
Pump outlet: | DN 40 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Wear ring(s): | neckring(s) |
Base frame: | EN / ISO |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1450 rpm |
Rated flow: | 22 m³/h |
Rated head: | 8 m |
Actual impeller diameter: | 162 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BQQV |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. CuSn10 |
: | ASTM B584-C83600 |
Material code: | B |
Rubber: | FKM (Viton) |
Code for rubber: | V |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Controls | |
---|---|
Control panel: | HMI300 - Graphical |
Function Module: | FM300 - Advanced |
Pressure sensor: | Y |
Electrical data | |
---|---|
Motor type: | 80C |
IE Efficiency class: | IE5 |
Rated power - P2: | 0.75 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-500 V |
Rated current: | 1.70-1.50 A |
Cos phi - power factor: | 0.83-0.71 |
Rated speed: | 180-2000 rpm |
Efficiency: | 86.7% |
Motor efficiency at full load: | 86.7 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | ELEC |
Motor No: | 99305876 |
Lubricant type: | Grease |
Type of pressure sensor: | Differential |
Product name: | NKE 40-160/162 S2A1F2BV-SBQQV |
Product No: | 99540741 |
EAN number: | 5713830773512 |
Price: |