Variants NKG 50-32-250/227 Y1F2KE-SBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.65 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 85 kg |
Gross weight: | 94 kg |
Shipping volume: | 0.383 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | 50 |
Pump outlet: | 32 |
Pressure rating: | PN 16 |
Wear ring(s): | neckring(s) |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 3500 rpm |
Rated flow: | 27.4 m³/h |
Rated head: | 79.3 m |
Actual impeller diameter: | 227 mm |
Impeller nom: | 250 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | Y1 |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | ASTM CF8M |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | ASTM CF8M |
Material code: | K |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | EN 1.4517 / CD4MCuN |
Electrical data | |
---|---|
Power (P2) required by pump: | 15 kW |
Lubricant type: | Grease |
Product name: | NKG 50-32-250/227 Y1F2KE-SBQQE |
Product No: | 97782826 |
EAN number: | 5710624533833 |
Price: |