Variants NKG 125-80-160/146 A1F2BE-SBQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 144 kg |
Gross weight: | 184 kg |
Shipping volume: | 0.674 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 125 |
Pump outlet: | DN 80 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Wear ring(s): | neckring(s) |
Base frame: | C - Channel |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1435 rpm |
Rated flow: | 84.4 m³/h |
Rated head: | 4.8 m |
Actual impeller diameter: | 146 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B2 |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. CuSn10 |
: | ASTM B584-C83600 |
Material code: | B |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | 90L |
IE Efficiency class: | IE3 |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 6,2-5,6/3,6-3,2 A |
Starting current: | 768-768 % |
Cos phi - power factor: | 0.75 |
Rated speed: | 1435 rpm |
Efficiency: | IE3 85,3% |
Motor efficiency at full load: | 85.3-85.3 % |
Motor efficiency at 3/4 load: | 84.1-84.1 % |
Motor efficiency at 1/2 load: | 82.2-82.2 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 99489938 |
Lubricant type: | Grease |
Product name: | NKG 125-80-160/146 A1F2BE-SBQQE |
Product No: | 96940858 |
EAN number: | 5700314231729 |
Price: |