Variants NKG 80-50-200/219 A1-F-L-E-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 171 kg |
Gross weight: | 196 kg |
Shipping volume: | 0.382 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -25 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 80 |
Pump outlet: | DN 50 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Wear ring(s): | neckring(s) |
Base frame: | C - Channel |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1762 rpm |
Rated flow: | 55.1 m³/h |
Rated head: | 21 m |
Actual impeller diameter: | 219 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4517 |
: | ASTM CD4MCuN |
Material code: | L |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | EN 1.4517 / CD4MCuN |
Electrical data | |
---|---|
Motor type: | 132SB |
IE Efficiency class: | IE1 - IE2 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480D/660-690Y V |
Rated current: | 10,8-9,30/6,25-6,10 A |
Starting current: | 630-930 % |
Cos phi - power factor: | 0.89-0.81 |
Rated speed: | 1750-1770 rpm |
Efficiency: | IE1 87,0% - IE2 89,5% |
Motor efficiency at full load: | 87.0-89.5 % |
Motor efficiency at 3/4 load: | 90.0 % |
Motor efficiency at 1/2 load: | 91.0 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 87360406 |
Lubricant type: | Grease |
Product name: | NKG 80-50-200/219 A1-F-L-E-BQQE |
Product No: | 97787577 |
Price: |