The OFSY omnifitration system
The Grundfos OFSY is a superior omnifiltration system for high-sediment waters using Filtr-Cleer multi-media technology. OFSY utilises two Filtr-Cleer sections placed in series to create a double-stage filtration process. The first works until the complete saturation of the mineral is achieved. The second buffers any turbidity leaking, guaranteeing the output of consistently crystal-clear water, even if the quality of the inlet water changes.
Versatile and adaptable water filtration
The OFSY has acquired a well-deserved reputation thanks to its excellent performance, with systems installed in waterworks around the world, requiring a wide range of flow rates up to 556 m³/h. A special feature of the system is that it can treat highly loaded waters without any settling or clarification pre-treatment.
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your water treatment solution! Feel free to get in touch if you need support.