Variants SIEMENS 132S
Specifications
Others | |
---|---|
Net weight: | 64 kg |
Colour/Type: | RAL 9005 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Flange size for motor: | FF265 |
Technical | |
---|---|
Shaft diameter: | 38 mm |
Length of shaft end: | 80 mm |
Approvals on motor nameplate: | CE,EAC |
Cooling: | IC 411 |
Cable entry: | 2XM32X1,5 |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 11,13-10,1/6,4-5,8 A |
Maximum current consumption: | 12,2-11,1/7,04-6,38 A |
Starting current: | 720-720 % |
Cos phi - power factor: | 0.84 |
Rated speed: | 1475 rpm |
Rated full-load torque: | 35.5-35.5 Nm |
Locked-rotor torque: | 210-210 % |
Breakdown torque: | 340-340 % |
Moment of inertia: | 0.046 kg m² |
Efficiency: | IE3 89,6% |
Motor efficiency at full load: | 89.6-89.6 % |
Motor efficiency at 3/4 load: | 90.1-90.1 % |
Motor efficiency at 1/2 load: | 89.5-89.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Tropic protec: | NO |
Thermal protec: | external |
R1: | 1.45912 ohm |
R2: | 1.45882 ohm |
R3: | 1.45882 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | IM B35 |
Cos phi 1/2: | 0.71-0.71 |
Cos phi 3/4: | 0.8-0.8 |
Product name: | SIEMENS 132S |
Product No: | 99900516 |
EAN number: | 5713835938756 |
Price: |