Variants WEG 182TC
Specifications
Others | |
---|---|
Net weight: | 41.8 kg |
Colour/Type: | RAL 9005 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | 182TC |
Technical | |
---|---|
Shaft diameter: | 28.58 mm |
Length of shaft end: | 69.85 mm |
Approvals on motor nameplate: | CC,NrCan,cURus |
Cooling: | IC 411 |
Cable entry: | Knock out |
Electrical data | |
---|---|
Motor type: | WEG |
IE Efficiency class: | IE3 / NEMA Premium |
Rated power - P2: | 2.2 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.15 |
Rated current: | 8,43-7,62/3,81 A |
Starting current: | 880-880 % |
Load current: | 8.76/4.38 A |
Cos phi - power factor: | 0.81 |
Rated speed: | 1765 rpm |
Rated full-load torque: | 12.1-12.1 Nm |
Locked-rotor torque: | 220-220 % |
Breakdown torque: | 300-300 % |
Moment of inertia: | 0.0169 kg m² |
Efficiency: | IE3 89,5% |
Motor efficiency at full load: | 89.5 % |
Motor efficiency at 3/4 load: | 88.5 % |
Motor efficiency at 1/2 load: | 87.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | NO |
Thermal protec: | NONE |
R1: | 1.16 ohm |
R2: | 1.16 ohm |
R3: | 1.16 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | Nema assembly W-6 |
Cos phi 1/2: | 0.61 |
Cos phi 3/4: | 0.74 |
Product name: | WEG 182TC |
Product No: | 99883262 |
EAN number: | 5713835681126 |
Price: |