Variants WEG 404TSD
Specifications
Others | |
---|---|
Net weight: | 402 kg |
Colour/Type: | RAL 9005 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | 404TSD |
Technical | |
---|---|
Shaft diameter: | 53.98 mm |
Length of shaft end: | 108 mm |
Approvals on motor nameplate: | CC,NrCan,cURus |
Cooling: | IC 01 |
Cable entry: | Knock out |
Electrical data | |
---|---|
Motor type: | WEG |
IE Efficiency class: | IE3 / NEMA Premium |
Rated power - P2: | 75 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460 V |
Service factor: | 1.25 |
Rated current: | 115 A |
Starting current: | 680 % |
Load current: | 144 A |
Cos phi - power factor: | 0.87 |
Rated speed: | 3557 rpm |
Rated full-load torque: | 200 Nm |
Locked-rotor torque: | 170 % |
Breakdown torque: | 260 % |
Moment of inertia: | 0.3034 kg m² |
Efficiency: | IE3 93,6% |
Motor efficiency at full load: | 93.6 % |
Motor efficiency at 3/4 load: | 93.2 % |
Motor efficiency at 1/2 load: | 92.2 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP23 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | NO |
Thermal protec: | NONE |
R1: | 0.0316 ohm |
R2: | 0.0316 ohm |
R3: | 0.0316 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | Nema assembly W-6 |
Cos phi 1/2: | 0.80 |
Cos phi 3/4: | 8.55 |
Product name: | WEG 404TSD |
Product No: | 99886367 |
EAN number: | 5713835727619 |
Price: |